|
General Information |
|
|---|---|
|
Type |
NV Parameter |
|
Description |
Sets service motion velocity 1; active in opmode 1 (velocity) and 2 (position). |
|
Units |
Depends on UNIT.ACCROTARY (pg 1) or UNIT.ACCLINEAR Rotary: rpm, rps, deg/s, custom units/s, rad/s Linear: CountsInternal count pulses, 1 pulse = 1/2^20turn/s, mm/s, µm/s, custom units/s |
|
Range |
Rotary: -15,000.000 to 15,000.000 rpm -250.000 to 250.000 rps -90,000.000 to 90,000.000 deg/s -1,250.000 to 1,250.000 custom units/s -1,570.796 to 1,570.796 rad/s Linear: -1,073,741,824,000.000 to 1,073,741,824,000.000 counts/s -250.000*MOTOR.PITCH to 250.000*MOTOR.PITCH mm/s -250,000.000*MOTOR.PITCH to 250,000.000*MOTOR.PITCH µm/s -1,250.000 to 1,250.000 custom units/s |
|
Default Value |
Rotary: 60.000 rpm 1.000 rps 359.999 deg/s 5.000 custom units/s 6.283 rad/s Linear: 0.001 Counts/s 1.000*MOTOR.PITCH mm/s 999.998*MOTOR.PITCH µm/sec 5.000 custom units/s |
|
Data Type |
Float |
|
See Also |
SM.I1, SM.I2, SM.MODE, SM.MOVE, SM.T1, SM.T2, SM.V2 |
|
Start Version |
M_01-00-00-000 |
|
Index/Subindex |
Object Start Version |
|
|---|---|---|
|
3408h/1 |
M_01-00-00-000 |
Description
SM.V1 defines the velocity that is used in service motion modes 0 and 1 (see SM.MODE) in the closed velocity and position mode of operation.
Related Topics
|
Copyright © 2015 Kollmorgen™ |
|