|
General Information |
|
|---|---|
|
Type |
R/O Parameter |
|
Description |
|
|
Units |
VDC |
|
Range |
0 to 900 VDC |
|
Default Value |
N/A |
|
Data Type |
Float |
|
See Also |
N/A |
|
Start Version |
M_01-00-00-000 |
|
Index/Subindex |
Object Start Version |
|
|---|---|---|
|
361Ah/0 |
M_01-00-00-000 |
Description
VBUS.VALUE reads the DC bus voltage.
Related Topics
|
Copyright © 2015 Kollmorgen™ |
|