System Requirements for KAS IDE and KAS Simulator
KAS IDE
"Integrated development environment"
An integrated development environment is a type of computer software that assists computer programmers in developing software.
IDEs normally consist of a source code editor, a compiler and/or interpreter, build-automation tools, and a debugger and KAS Simulator are compatible with any PC having the minimum following hardware:
| Element | Description |
|---|---|
| Operating System | Microsoft® Windows® 7 SP1 (32 or 64-bit), Microsoft® Windows® 10 (32 or 64-bit). For optimal performance, please be sure your operating system is fully updated with the latest patches. |
| Processor type | Intel® Pentium® M or equivalent processor at 1.5 GHz or greater. |
| Memory | 1 GB RAM (for 32-bit) or 2 GB RAM (for 64-bit) or greater (which is recommended for complex applications) |
| Storage | 16 GB (for 32-bit) or 20 GB (for 64-bit) of free space on hard disk |
| Display |
WXGA+ (1440 x 900) or higher-resolution monitor with 24-bit color. See Note #1 below. |
| Connectivity | 1 Ethernet |
| Web Browser | A modern web browser is required to access the web server and online help. We recommend Microsoft Edge , Google Chrome , Mozilla FireFox , or Internet Explorer (IE9 or later, see Note #3) . |
-
-
- Better results are achieved with OpenGL
OpenGL (Open Graphics Library) is a standard specification defining a cross-language, cross-platform API for writing applications that produce 2D and 3D computer graphics.
The Softscope uses this API to implement graphical manipulations and 3D cards. - A 100Mb network is required in order to allow the IDE to Runtime
In computer science, runtime (or run-time) describes the operation of a computer program, the duration of its execution, from beginning to termination (compare compile time).
Within KAS, runtime also refers to the virtual machine that manage the program written in a computer language while it is running communication to work in all conditions. The AKDWorkBench AutoTuner and Scope both require 100Mb of bandwidth
In computer networking, bandwidth often refers to a data rate measured in bits/s, for example, network throughput. The reason for the connection of data rate with the term bandwidth is that the limit to the data rate of a physical communication link is related to its bandwidth in hertz to function properly. - IE9 should be considered a minimum. Later versions of the browser are more compliant with web standards and afford better performance and compatibility.
- Better results are achieved with OpenGL
-
- See the topic Connect Remotely for information about the ports used by the KAS IDE which may need to be opened to support connecting from an external network.
, Google Chrome 








