Controllers
| Description | Model Number | Main Characteristics |
|---|---|---|
| PCMM, 800 MHz single core | AKC-PCM-MC-080-00N-00-000 | Standard Mutli-axis Controller |
| PCMM, 1.2 GHz single core | AKC-PCM-M1-120-00N-00-000 | High Performance Multi-Axis Controller |
| PCMM, 1.2 GHz dual core | AKC-PCM-M2-120-00N-00-000 | High Performance Multi-Axis Controller |
| AKD PDMM, 800 MHz | AKD-M0xxxx-MCEC-0000 | Standard Drive Resident Controller |
| AKD PDMM, 1.2 GHz | AKD-M0xxxx-M1EC-0000 | High Performance Drive Resident Controller |