6098h, 6898h Homing mode - Axis #
|
Index |
|
|
Name |
Homing |
|
Object code |
VAR |
|
Data type |
Integer8 |
|
Mode |
hm |
| Access | R/W |
| PDO mapping | Not possible |
| Unit | Position units |
|
Value range |
-128 to 127 |
|
Default value |
0 |
Description of the homing methods
Choosing a homing method by writing a value to homing method (Object 6098h) will clearly establish:
- the homing signal (P-Stop, N-Stop, reference switch)
- the direction of actuation
and where appropriate
- the position of the index pulse.
The reference position is given by the reference offset (Object 607Ch).
A detailed description of the types of homing movement can be found in the description of WorkBench.
The following homing methods are supported:
|
Method as per DS402 |
Brief description: Homing |
Command |
|---|---|---|
|
-128 to -5 |
Reserved |
— |
|
-4 |
Find reference switch with fast velocity (6099h sub1) and home on reference switch with low velocity (6099h sub 2), positive count direction |
|
|
-3 |
Find reference switch with fast velocity (6099h sub 1) and home on reference switch with low velocity (6099h sub 2), negative count direction |
AXIS#.HOME.MODE=16, AXIS#.HOME.DIR=0 |
| -2 | Move to mechanical stop in positive count direction until AXIS1.HOME.PERRTHRESH is exceeded. Current limited by AXIS1.HOME.IPEAK. | AXIS#.HOME.MODE=8, AXIS#.HOME.DIR=1 |
| -1 | Move to mechanical stop in negative count direction until AXIS1.HOME.PERRTHRESH is exceeded. Current limited by AXIS1.HOME.IPEAK. | AXIS#.HOME.MODE=8, AXIS#.HOME.DIR=0 |
|
0 |
Reserved |
— |
|
1 |
Homing to negative limit switch, with zeroing, negative count direction |
AXIS#.HOME.MODE=2, AXIS#.HOME.DIR=0 |
|
2 |
Homing to positive limit switch, with zeroing, positive count direction |
AXIS#.HOME.MODE=2, AXIS#.HOME.DIR=1 |
|
3 to 7 |
Not supported |
— |
|
8 |
Homing to reference switch, with zeroing, positive count direction |
AXIS#.HOME.MODE=5, AXIS#.HOME.DIR=1 |
|
9 to 11 |
Not supported |
— |
|
12 |
Homing to reference switch, with zeroing, negative count direction |
AXIS#.HOME.MODE=5, AXIS#.HOME.DIR=0 |
|
13 to 14 |
Not supported |
— |
|
15 to 16 |
Reserved |
— |
|
17 |
Homing to negative limit switch, without zeroing, negative count direction |
AXIS#.HOME.MODE=1, AXIS#.HOME.DIR=0 |
|
18 |
Homing to negative limit switch, without zeroing, positive count direction |
AXIS#.HOME.MODE=1, AXIS#.HOME.DIR=1 |
|
19 to 23 |
Not supported |
— |
|
24 |
Homing to reference switch, without zeroing, positive count direction |
AXIS#.HOME.MODE=4, AXIS#.HOME.DIR=1 |
|
25 to 27 |
Not supported |
— |
|
28 |
Homing to reference switch, without zeroing, negative count direction |
AXIS#.HOME.MODE=4, AXIS#.HOME.DIR=0 |
|
29 to 30 |
Not supported |
— |
|
31 to 32 |
Reserved |
— |
|
33 |
Homing within a single turn, negative count direction. If the feedback has an index pulse, HOME.MODE 11 will be used. |
AXIS#.HOME.MODE=7,11 AXIS#.HOME.DIR=0 |
|
34 |
Homing within a single turn, positive count direction. If the feedback has an index pulse, HOME.MODE 11 will be used. |
AXIS#.HOME.MODE=7,11 AXIS#.HOME.DIR=1 |
|
35 |
Set reference point at present position |
AXIS#.HOME.MODE=0, AXIS#.HOME.DIR=0 |
|
36 to 127 |
Reserved |
— |
Axis 1
| Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
|---|---|---|---|---|---|---|---|
| Homing mode - Axis 1 | 6098h | 0h | Signed8 | - | - | Read/Write | No |
Axis 2
| Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
|---|---|---|---|---|---|---|---|
| Homing mode - Axis 2 | 6898h | 0h | Signed8 | - | - | Read/Write | No |






