Operation Modes
|
CANopen mode of |
AKD mode of operation |
Description |
|---|---|---|
| Profile Position |
(Position) |
6060h = 1
In this mode, the master sets up the target position (607Ah), acceleration (6083h), deceleration (6084h), and velocity setpoint |
|
Profile velocity |
(Velocity) (Fieldbus) |
6060h = 3
In this mode the master sends target velocity command values (60FFh) and the axis will ramp to the set velocity using the profile acceleration (6083h) and deceleration (6084h) values. |
| Homing |
(Position) (Fieldbus) |
6060h = 6
In this mode homing can be done by the drive using the homing method object (6098h). |
|
(Torque) (Fieldbus) |
6060h = 4
In this mode, the master commands torque |
|
|
Cyclic Synchronous Position |
(Position) (Fieldbus) |
6060h = 8
In this mode, the master calculates move profile and commands motion with cyclic position points using the target position object (607Ah). The axis will interpolate between position updates at 4kHz using the slope between prior points. |