Connection Diagrams
| Drive |
Current |
Voltage |
|
|---|---|---|---|
| AKD-B/P/T |
3 A to 6 A |
240 V (06) |
|
|
12 A |
240 V (06) |
||
|
24 A |
240 V (06) |
||
|
3 A to 24 A |
480 V (07) |
||
|
48 A |
480 V (07) |
||
| AKD-M |
3 A to 6 A |
240 V (06) |
|
|
12 A |
240 V (06) |
||
|
24 A |
240 V (06) |
||
|
3 A to 24 A |
480 V (07) |
||
|
48 A |
480 V (07) |
||
| AKD-C |
all |
480 V (07) |
Connection Diagram |
| AKD-N-DB |
3 A to 6 A |
700 Vdc (07) |
Connection Diagram |
| AKD-N-DF/DS |
3 A to 6 A |
700 Vdc (07) |
Connection Diagram |
| AKD-N-DG/DT |
3 A to 6 A |
700 Vdc (07) |
Connection Diagram |
| AKD-C/N |
all |
480 V (07) |
Connection Diagram |