3000h DRV.*
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
---|---|---|---|---|---|---|---|
Highest sub-index supported | 3000h | 0h | Unsigned8 | - | - | Read only | No |
DRV.NAME | 3000h | 1h | String(30) | - | - | Read/Write | No |
DRV.CUSTOMIDENTIFIER | 3000h | 2h | String(32) | - | - | Read/Write | No |
DRV.NVCHECK | 3000h | 3h | Unsigned32 | - | - | Read only | No |
DRV.NVSAVE | 3000h | 4h | Unsigned32 | - | - | Write only | No |
DRV.NVLOAD | 3000h | 5h | Unsigned32 | - | - | Write only | No |
DRV.RUNTIME | 3000h | 6h | Unsigned32 | - | - | Read only | No |
DRV.RSTVAR | 3000h | 7h | Unsigned32 | - | - | Write only | No |
DRV.TEMP | 3000h | 8h | Signed32 | - | - | Read only | No |