3007h REGEN.*
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
---|---|---|---|---|---|---|---|
Highest sub-index supported | 3007h | 0h | Unsigned8 | - | - | Read only | No |
REGEN.POWERFILTERED | 3007h | 1h | Unsigned32 | - | - | Read only | Yes |
REGEN.POWER | 3007h | 2h | Unsigned32 | - | - | Read only | Yes |
REGEN.TYPE | 3007h | 3h | Signed8 | - | - | Read/Write | No |
REGEN.WATTEXT | 3007h | 4h | Unsigned16 | - | - | Read/Write | No |
REGEN.TEXT | 3007h | 5h | Unsigned32 | 1000:1 | - | Read/Write | No |
REGEN.REXT | 3007h | 6h | Unsigned16 | - | - | Read/Write | No |