3501h FB2.*
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
---|---|---|---|---|---|---|---|
Highest sub-index supported | 3501h | 0h | Unsigned8 | - | - | Read only | No |
FB2.SELECT | 3501h | 1h | Signed16 | - | - | Read/Write | No |
FB2.ENCLINES | 3501h | 2h | Unsigned32 | - | - | Read/Write | No |
FB2.POLES | 3501h | 3h | Unsigned16 | - | - | Read/Write | No |
FB2.RESKTR | 3501h | 4h | Unsigned32 | - | - | Read/Write | No |
FB2.RESREFPHASE | 3501h | 5h | Unsigned32 | - | - | Read/Write | No |