3590h DIN1.*
| Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
|---|---|---|---|---|---|---|---|
| Highest sub-index supported | 3590h | 0h | Unsigned8 | - | - | Read only | No |
| DIN1.INV | 3590h | 1h | Unsigned8 | - | - | Read/Write | No |
| DIN1.FILTER | 3590h | 2h | Unsigned8 | - | - | Read/Write | No |
| Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
|---|---|---|---|---|---|---|---|
| Highest sub-index supported | 3590h | 0h | Unsigned8 | - | - | Read only | No |
| DIN1.INV | 3590h | 1h | Unsigned8 | - | - | Read/Write | No |
| DIN1.FILTER | 3590h | 2h | Unsigned8 | - | - | Read/Write | No |
|
Copyright © 2020 Kollmorgen |
|