359Bh DIN12.*
| Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
|---|---|---|---|---|---|---|---|
| Highest sub-index supported | 359Bh | 0h | Unsigned8 | - | - | Read only | No |
| DIN12.INV | 359Bh | 1h | Unsigned8 | - | - | Read/Write | No |
| DIN12.FILTER | 359Bh | 2h | Unsigned8 | - | - | Read/Write | No |
| Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
|---|---|---|---|---|---|---|---|
| Highest sub-index supported | 359Bh | 0h | Unsigned8 | - | - | Read only | No |
| DIN12.INV | 359Bh | 1h | Unsigned8 | - | - | Read/Write | No |
| DIN12.FILTER | 359Bh | 2h | Unsigned8 | - | - | Read/Write | No |
|
Copyright © 2020 Kollmorgen |
|