368Ah DIO1.*
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
---|---|---|---|---|---|---|---|
Highest sub-index supported | 368Ah | 0h | Unsigned8 | - | - | Read only | No |
DIO1.DIR | 368Ah | 1h | Unsigned8 | - | - | Read/Write | No |
DIO1.INV | 368Ah | 2h | Unsigned8 | - | - | Read/Write | No |
DIO1.FILTER | 368Ah | 3h | Unsigned8 | - | - | Read/Write | No |
DIO1.STATEU | 368Ah | 4h | Unsigned8 | - | - | Read/Write | Yes |
DIO1.SOURCE | 368Ah | 5h | Unsigned8 | - | - | Read/Write | No |