368Bh DIO2.*
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
---|---|---|---|---|---|---|---|
Highest sub-index supported | 368Bh | 0h | Unsigned8 | - | - | Read only | No |
DIO2.DIR | 368Bh | 1h | Unsigned8 | - | - | Read/Write | No |
DIO2.INV | 368Bh | 2h | Unsigned8 | - | - | Read/Write | No |
DIO2.FILTER | 368Bh | 3h | Unsigned8 | - | - | Read/Write | No |
DIO2.STATEU | 368Bh | 4h | Unsigned8 | - | - | Read/Write | Yes |
DIO2.SOURCE | 368Bh | 5h | Unsigned8 | - | - | Read/Write | No |