368Dh DIO4.*
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
---|---|---|---|---|---|---|---|
Highest sub-index supported | 368Dh | 0h | Unsigned8 | - | - | Read only | No |
DIO4.DIR | 368Dh | 1h | Unsigned8 | - | - | Read/Write | No |
DIO4.INV | 368Dh | 2h | Unsigned8 | - | - | Read/Write | No |
DIO4.FILTER | 368Dh | 3h | Unsigned8 | - | - | Read/Write | No |
DIO4.STATEU | 368Dh | 4h | Unsigned8 | - | - | Read/Write | Yes |
DIO4.SOURCE | 368Dh | 5h | Unsigned8 | - | - | Read/Write | No |