368Fh DIO6.*
| Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
|---|---|---|---|---|---|---|---|
| Highest sub-index supported | 368Fh | 0h | Unsigned8 | - | - | Read only | No |
| DIO6.DIR | 368Fh | 1h | Unsigned8 | - | - | Read/Write | No |
| DIO6.INV | 368Fh | 2h | Unsigned8 | - | - | Read/Write | No |
| DIO6.FILTER | 368Fh | 3h | Unsigned8 | - | - | Read/Write | No |
| DIO6.STATEU | 368Fh | 4h | Unsigned8 | - | - | Read/Write | Yes |
| DIO6.SOURCE | 368Fh | 5h | Unsigned8 | - | - | Read/Write | No |





