3780h AIN1.*
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
---|---|---|---|---|---|---|---|
Highest sub-index supported | 3780h | 0h | Unsigned8 | - | - | Read only | No |
AIN1.VALUE | 3780h | 1h | Signed16 | 1000:1 | - | Read only | Yes |
AIN1.CUTOFF | 3780h | 2h | Unsigned32 | 1000:1 | - | Read/Write | No |
AIN1.DEADBANDMODE | 3780h | 3h | Unsigned16 | - | - | Read/Write | No |
AIN1.DEADBAND | 3780h | 4h | Signed16 | 1000:1 | - | Read/Write | No |
AIN1.OFFSET | 3780h | 5h | Signed16 | 1000:1 | - | Read/Write | No |