3800h AOUT1.*
| Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
|---|---|---|---|---|---|---|---|
| Highest sub-index supported | 3800h | 0h | Unsigned8 | - | - | Read only | No |
| AOUT1.VALUE | 3800h | 1h | Signed16 | 1000:1 | - | Read only | Yes |
| AOUT1 Fieldbus |
3800h | 2h | Signed16 | 1000:1 | - | Read/Write | Yes |
| AOUT1.SOURCE | 3800h | 3h | Unsigned8 | - | - | Read/Write | No |





