5010h, 5110h AXIS#.UNIT.*
The following tables specify the CANopen mapping for the axis specific unit definition objects.
Axis 1
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
---|---|---|---|---|---|---|---|
Highest sub-index supported | 5010h | 0h | Unsigned8 | - | - | Read only | No |
AXIS1.UNIT.PIN | 5010h | 1h | Unsigned32 | - | - | Read/Write | No |
AXIS1.UNIT.POUT | 5010h | 2h | Unsigned32 | - | - | Read/Write | No |
AXIS1.UNIT.ACCROTARY | 5010h | 3h | Unsigned8 | - | - | Read/Write | No |
AXIS1.UNIT.VROTARY | 5010h | 4h | Unsigned8 | - | - | Read/Write | No |
AXIS1.UNIT.PROTARY | 5010h | 5h | Unsigned8 | - | - | Read/Write | No |
AXIS1.UNIT.ACCLINEAR | 5010h | 6h | Unsigned8 | - | - | Read/Write | No |
AXIS1.UNIT.PLINEAR | 5010h | 7h | Unsigned8 | - | - | Read/Write | No |
AXIS1.UNIT.VLINEAR | 5010h | 8h | Unsigned8 | - | - | Read/Write | No |
AXIS1.UNIT.LABEL | 5010h | 9h | String(17) | - | - | Read/Write | No |
Axis 2
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
---|---|---|---|---|---|---|---|
Highest sub-index supported | 5110h | 0h | Unsigned8 | - | - | Read only | No |
AXIS2.UNIT.PIN | 5110h | 1h | Unsigned32 | - | - | Read/Write | No |
AXIS2.UNIT.POUT | 5110h | 2h | Unsigned32 | - | - | Read/Write | No |
AXIS2.UNIT.ACCROTARY | 5110h | 3h | Unsigned8 | - | - | Read/Write | No |
AXIS2.UNIT.VROTARY | 5110h | 4h | Unsigned8 | - | - | Read/Write | No |
AXIS2.UNIT.PROTARY | 5110h | 5h | Unsigned8 | - | - | Read/Write | No |
AXIS2.UNIT.ACCLINEAR | 5110h | 6h | Unsigned8 | - | - | Read/Write | No |
AXIS2.UNIT.PLINEAR | 5110h | 7h | Unsigned8 | - | - | Read/Write | No |
AXIS2.UNIT.VLINEAR | 5110h | 8h | Unsigned8 | - | - | Read/Write | No |
AXIS2.UNIT.LABEL | 5110h | 9h | String(17) | - | - | Read/Write | No |