AXISx.IL.MI2T
Description
AXIS#.IL
"Instruction list"
This is a low-level language and resembles assembly.MI2T is the output of the motor foldback algorithm in [%]. It is a representation of thermal load of the motor, also known as I2T, given in [%].
AXIS#.IL.MI2T=0% means the motor is at 0% thermal load and peak drive current can be applied. AXIS#.IL.MI2T=100% means the motor is at 100% thermal load and only continuous current can be applied.
Versions
| Action | Version | Notes |
|---|---|---|
| Implemented | 02-03-03-000 |
|
General Information
|
Type |
Read Only |
|
Units |
% |
|
Range |
0 to 100% |
|
Default Value |
N/A |
|
Data Type |
Float |
|
Stored in Non Volatile Memory |
No |
Variants Supported
All variants are supported.
Fieldbus Information
| Fieldbus |
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
|---|---|---|---|---|---|---|---|---|
| EtherCAT |
AXIS1.IL.DI2T | 0x500A | 0x13 | DINT | 1000:1 | - | RO | False |
| AXIS2.IL.DI2T | 0x510A | 0x13 | DINT | 1000:1 | - | RO | False |





