REGEN.WATTEXT
Description
Sets the regen resistor's power fault level for an external regen resistor (when REGEN.TYPE = -1).
Above this fault level, the regen resistor's PWM will be 0 and a fault will be issued.
Versions
| Action | Version | Notes |
|---|---|---|
| Implemented | 02-00-00-000 |
General Information
|
Type |
Read/Write |
|
Units |
W |
|
Range |
0 to (2500W for MV and 5000W for HV) |
|
Default Value |
1000 W |
|
Data Type |
Integer |
|
See Also |
N/A |
|
Stored in Non Volatile Memory |
Yes |
Variants Supported
All variants are supported
Fieldbus Information
| Fieldbus |
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
|---|---|---|---|---|---|---|---|---|
| EtherCAT |
REGEN.WATTEXT | 0x3007 | 0x4 | UINT | - | - | RW | False |