AIN.VSCALE
Description
AIN.VSCALE is an analog velocity scale factor that scales the analog input AIN.VALUE ) for DRV.OPMODE = 1 (analog velocity mode).
The value entered is the motor velocity per 1 V of analog input. This value may be either higher or lower than the application velocity limit (VL.LIMITP orVL.LIMITN ), but the actual analog I/O will be limited by VL.LIMITP or VL.LIMITN .
General Information
|
Type |
NV Parameter |
|
Units |
Rotary: rpm/V, rps/V, (deg/s)/V, (rad/s)/V Linear: counts/s/V, (mm/s)/V, (µm/s)/V, |
|
Range |
Rotary: 0.060 to 60,000 rpm/V 0.001 to 1,000 rps/V 0.359 to 360,000 (deg/s)/V 0.006 to 6,283.186 (rad/s)/V Linear: 0.001 to 1.000 counts/s/V 0.001*MOTOR.PITCH to 1,000.000*MOTOR.PITCH (mm/s)/V 0.998*MOTOR.PITCH to 1,000,000.000*MOTOR.PITCH (µm/s)/V |
|
Default Value |
Rotary: 0.060 rpm/V 0.001 rps/V 0.359 (deg/s)/V 0.006 (rad/s)/V Linear: 0.001 counts/s/V 0.001*MOTOR.PITCH (mm/s)/V 0.998*MOTOR.PITCH (µm/s)/V |
|
Data Type |
Float |
|
Start Version |
M_01-02-00-000 |
Variants Supported
*In SynqNet
SynqNet is a digital machine control network. Built on the 100BT physical layer, SynqNet provides a synchronous real-time connection between motion controllers, servo drives, stepper drives, I/O modules, and custom devices, a parameter may be available in the firmware but have no effect on the system. See SynqNet Supported Parameters.
|
Index/Subindex |
Object Start Version |
|
|---|---|---|
|
3629h/0 |
M_01-00-00-000 |
Related Topics
Analog Input (pg 1)
Block Diagram for Position/Velocity Loop