DIN.ROTARY

Description

DIN.ROTARY reads the rotary knob value.

 

General Information

Type

R/O Parameter

Units

N/A

Range

0 to 99

Default Value

N/A

Data Type

Integer

Start Version

M_01-00-00-000

FieldbusClosedA Fieldbus is an industrial network system for real-time distributed control (e.g. CAN or Profibus). It is a way of connecting instruments in a plant design

Index/Subindex

Object Start Version

EtherCATClosedEtherCAT is an open, high-performance Ethernet-based fieldbus system. The development goal of EtherCAT was to apply Ethernet to automation applications which require short data update times (also called cycle times) with low communication jitter (for synchronization purposes) and low hardware costs COE and CANopen

3473h/1

M_01-00-00-000

Related Topics

Digital Inputs and Outputs