REGEN.TESTTO
Description
Regen.TESTTO sets the timeout for the REGEN.TEST command.
General Information
| Type | Command |
| Description | Sets regen test timeout. |
| Units | ms |
| Range | 1 – 4000 ms |
| Default Value | 1000 ms |
| Data Type | Integer |
| Start Version | M_01-18-06-000 |
Variants Supported
| Variant | Supported |
|---|---|
| AKD Base | Yes |
| AKD with Position Indexer | Yes |
| AKD EtherCAT |
Yes |
| AKD CANopen | Yes |
| AKD BASIC | Yes |
| AKD SynqNet |
Yes* |
| AKDEtherNet/IP | Yes |
| AKD Profinet | Yes |
| AKD sercos® III | Yes |
| AKD-N | No |
| AKD-C | Yes |
Fieldbus Information
If your drive type is listed as supported but no index, address, or instance number is listed, then this parameter is accessible through WorkBench, but not over your fieldbus type.