AXIS#.UNIT.ACCLINEAR
Description
AXIS#.UNIT.ACCLINEAR sets the units type for the acceleration and deceleration parameters when the motor type (AXIS#.MOTOR.TYPE ) is linear.
Type |
Description |
---|---|
0 |
counts/s2 |
1 |
mm/s2 |
2 |
µm/s2 |
3 |
Custom Units/s2 |
Versions
Action | Version | Notes |
---|---|---|
Implemented | 02-00-00-000 |
General Information
Type |
Read/Write |
Units |
N/A |
Range |
0 to 3 |
Default Value |
1 |
Data Type |
Integer |
See Also |
|
Stored in Non Volatile Memory |
Yes |
Variants Supported
All variants are supported.
Fieldbus Information
Fieldbus![]() |
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
---|---|---|---|---|---|---|---|---|
EtherCAT![]() |
AXIS1.UNIT.ACCLINEAR | 0x5010 | 0x6 | USINT | - | - | RW | False |
AXIS2.UNIT.ACCLINEAR | 0x5110 | 0x6 | USINT | - | - | RW | False |