AKT2G-AN-240 CoE Object Description
Jump to a section on this page:
-
-
Relevant Objects
The object description refers to the analog input terminals for Pt100 (RTD) in 1 to 8 channel versions. Observe the indices with regard to the objects relevant for the respective terminal (channel dependent).
Introduction
The CoE overview contains objects for different intended applications:
- Objects required for parameterization and profile-specific objects required during commissioning
- Objects for indicating internal settings (may be fixed)
The following section first describes the objects required for normal operation, followed by a complete overview of missing objects.
Objects for Commissioning
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default value |
|---|---|---|---|---|---|
|
1011:0 |
Restore default parameters |
Restore default parameters |
UINT8 |
RO |
0x01 (1dec) |
|
1011:01 |
SubIndex 001 |
If this object is set to "0x64616F6C" in the set value dialog, all backup objects are reset to their delivery state. |
UINT32 |
RW |
0x00000000 (0dec) |
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default value |
|---|---|---|---|---|---|
|
80n0:0 |
RTD Settings |
Maximum subindex |
UINT8 |
RO |
0x1B (27dec) |
|
80n0:01 |
Enable user scale |
User scale is active. |
BOOLEAN |
RW |
0x00 (0dec) |
|
Presentation |
0: Signed presentation 1: Absolute value with MSB 2: High resolution (1/100 C°) [default for |
BIT3 |
RW |
0x00 (0dec) |
|
|
80n0:05 |
Siemens bits |
The S5 bits are superimposed on the three low-order bits (value 60n0:11 [} 177]) Bit 0 = 1 (“overrange” or “underrange”) Bit 1 (not used) Bit 2 (not used) |
BOOLEAN |
RW |
0x00 (0dec) |
|
80n0:06* |
Enable filter |
Enable filter, which makes PLC |
BOOLEAN |
RW |
0x00 (0dec) |
|
80n0:07* |
Enable limit 1 |
The status bits are set in relation to Limit 1 |
BOOLEAN |
RW |
0x00 (0dec) |
|
80n0:08* |
Enable limit 2 |
The status bits are set in relation to Limit 2 |
BOOLEAN |
RW |
0x00 (0dec) |
|
8010:09* |
Enable automatic calibration |
A calibration is cyclically started. (optional) |
BOOLEAN |
RW |
0x00 (0dec) |
|
80n0:0A |
Enable user calibration |
Enabling of the user calibration |
BOOLEAN |
RW |
0x00 (0dec) |
|
80n0:0B |
Enable vendor calibration |
Enabling of the vendor calibration |
BOOLEAN |
RW |
0x01 (1dec) |
|
80n0:11 |
User scale offset |
User scaling offset |
INT16 |
RW |
0x0000 (0dec) |
|
80n0:12 |
User scale gain |
This is the user scaling gain. The gain is represented in fixed-point format, with the factor 2-16. The value 1 corresponds to 65535 (0x00010000). |
INT32 |
RW |
0x00010000 (65536dec) |
|
80n0:13* |
Limit 1 |
First limit value for setting the status bits (resolution 0.1 °C) |
INT16 |
RW |
0x0000 (0dec) |
|
80n0:14* |
Limit 2 |
Second limit value for setting the status bits (resolution 0.1 °C) |
INT16 |
RW |
0x0000 (0dec) |
|
80n0:15 |
Filter settings |
This object determines the digital filter settings, if it is active via Enable filter (index 0x80n0:06). The possible settings are sequentially numbered.
|
UINT16 | RW | 0x0000 (0dec) |
|
80n0:17 |
User calibration offset |
User offset calibration |
INT16 |
RW |
0x0000 (0dec) |
|
80n0:18 |
User calibration gain |
User gain compensation |
UINT16 |
RW |
0xFFFF (65535dec) |
| 80n0:19 | RTD element |
RTD Element
*** please note chapter “function [ 21]”! |
UINT16 | RW | 0x0000 (0dec) |
| 80n0:1A | Connection technology |
Connection technology
|
UINT16 | RW | 0x0000 (0dec) |
| 80n0:1B | Wire calibration 1/32 Ohm | Calibration of the supply lines | INT16 | RW | 0x0000 (0dec) |
-
-
The filter properties are set only via index 0x8000:15
The filter frequencies are set for all channels of the AN-240 terminals centrally via index 0x8000:15 (channel 1).
The corresponding indices 8010:15 of the AN-240 have no parameterization function!
Profile-specific objects (0x6000-0xFFFF)
The profile-specific objects have the same meaning for all EtherCAT
EtherCAT is an open, high-performance Ethernet-based fieldbus system. The development goal of EtherCAT was to apply Ethernet to automation applications which require short data update times (also called cycle times) with low communication jitter (for synchronization purposes) and low hardware costs slaves that support the profile 5001.
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default value |
|---|---|---|---|---|---|
|
60n0:0 |
RTD Inputs |
Maximum subindex |
UINT8 |
RO |
0x11 (17dec) |
|
60n0:01 |
Underrange |
The measuring range is undershot. |
BOOLEAN |
RO |
0x00 (0dec) |
|
60n0:02 |
Overrange |
The measuring range is overshot. (“open circuit” detection if “error” [index 0x60n0:07]) is set |
BOOLEAN |
RO |
0x00 (0dec) |
|
60n0:03* |
Limit 1 |
Limit value monitoring
|
BIT2 |
RO |
0x00 (0dec) |
|
60n0:05* |
Limit 2 |
Limit value monitoring
|
BIT2 |
RO |
0x00 (0dec) |
|
60n0:07 |
Error |
The error bit is set if the data is invalid. |
BOOLEAN |
RO |
0x00 (0dec) |
|
60n0:0F |
TxPDO State |
Validity of the data of the associated TxPDO (0 = valid, 1 = invalid). |
BOOLEAN |
RO |
0x00 (0dec) |
|
60n0:10 |
TxPDO Toggle |
The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. |
BOOLEAN |
RO |
0x00 (0dec) |
|
60n0:11 |
Value |
The analog input data |
INT16 |
RO |
0x00 (0dec) |





