AKT2G-AT-425-000
Four-channel analog output terminals, -10..+10 V, 12 bit
The AKT2G-AT-425 Analog Output Terminal generates signals in the range from -10 V to +10 V. The voltage is supplied to the process level with a resolution of 12 bits, and is electrically isolated. The output channels of an EtherCAT
EtherCAT is an open, high-performance Ethernet-based fieldbus system. The development goal of EtherCAT was to apply Ethernet to automation applications which require short data update times (also called cycle times) with low communication jitter (for synchronization purposes) and low hardware costs Terminal have a common ground potential. The output stages are powered by the 24 V supply. The signal state of the EtherCAT Terminals is indicated by light emitting diodes.
The AT-425 supports distributed clocks, i.e. the input data can be monitored synchronously with other data that are also linked to distributed clock terminals. The accuracy across the system is < 100 ns.
Jump to a section on this page:
See Also:
LEDs
|
LED |
Color |
Meaning |
|
|---|---|---|---|
|
RUN |
green |
This LED indicates the terminal's operating state: |
|
|
off |
State of the EtherCAT State Machine: INIT = initialization of the terminal, state of the EtherCAT State Machine: BOOTSTRAP = function for firmware updates of the terminal |
||
|
flashing |
State of the EtherCAT State Machine: PREOP = function for mailbox communication and different standard-settings set |
||
|
single flash |
State of the EtherCAT State Machine: SAFEOP = verification of the Sync Manager channels and the distributed clocks. Outputs remain in safe state |
||
|
on |
State of the EtherCAT State Machine: OP = normal operating state; mailbox and process data communication is possible |
||
If several RUN LEDs are present, all of them have the same function.
Object Description and Parameterization
Restore objects
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1011:0 |
Restore default parameters |
Restore default parameters |
UINT8 |
RO |
0x01 (1dec) |
|
1011:01 |
SubIndex 001 |
If this object is set to “0x64616F6C” in the set value dialog, all backup objects are reset to their delivery state. |
UINT32 |
RW |
0x00000000 (0dec) |
Configuration data
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
8pp0:0 |
AO settings Ch.1-8 |
Max. Subindex |
UINT8 |
RO |
0x16 (22dec) |
|
8pp0:01 |
Enable user scale |
User scale is active. |
BOOLEAN |
RW |
0x00 (0dec) |
|
8pp0:02 |
Presentation |
|
BIT3 |
RW |
0x00 (0dec) |
|
8pp0:05 |
Watchdog |
0: Default watchdog value
|
BIT2 |
RW |
0x00 (0dec) |
|
8pp0:07 |
Enable user calibration |
Enable user calibration |
BOOLEAN |
RW |
0x00 (0dec) |
|
8pp0:08 |
Enable vendor calibration |
Enable vendor calibration |
BOOLEAN |
RW |
0x01 (1dec) |
|
8pp0:11 |
Offset |
User scaling offset |
INT16 |
RW |
0x0000 (0dec) |
|
8pp0:12 |
Gain |
User scaling gain. The gain is represented in fixed-point format, with the factor 2-16. The value 1 corresponds to 65535 (0x00010000). |
INT32 |
RW |
0x00010000 (65536dec) |
|
8pp0:13 |
Default output |
default output value |
INT16 |
RW |
0x0000 (0dec) |
|
8pp0:14 |
Default output ramp |
Ramp for ramping down to the default value Value in digits/ms. |
UINT16 |
RW |
0xFFFF (65535dec) |
|
8pp0:15 |
User calibration offset |
User calibration offset |
INT16 |
RW |
0x0000 (0dec) |
|
8pp0:16 |
User calibration gain |
User calibration gain |
UINT16 |
RW |
0xFFFF (65535dec) |
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
8ppE:0 |
AO internal data Ch.1-8 |
Max. Subindex |
UINT8 |
RO |
0x01 (1dec) |
|
8ppE:01 |
DAC raw value |
DAC raw value |
UINT16 |
RO |
0x0000 (0dec) |
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
8ppF:0 |
AO vendor data Ch.1-8 |
Max. Subindex |
UINT8 |
RO |
0x02 (2dec) |
|
8ppF:01 |
Calibration offset |
Vendor calibration offset |
INT16 |
RW |
0x0000 (0dec) |
|
8ppF:02 |
Calibration gain |
Vendor calibration gain |
UINT16 |
RW |
0x1EFA (7930dec) |
Output Data
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
7pp0:0 |
AO outputs Ch.1-8 |
Max. Subindex |
UINT8 |
RO |
0x01 (1dec) |
|
7pp0:01 |
Analog output |
Analog output data |
INT16 |
RO |
0x0000 (0dec) |
Technical Data
|
Technical Data |
AKT2G-AT-425-000 |
|---|---|
|
Number of outputs |
4 |
|
Power supply |
24 V DC via the power contacts |
|
Signal voltage |
-10 ..+10 V |
|
Load |
> 5 kΩ (short-circuit-proof) |
|
Measuring error |
< ± 0.1% (at 0 °C ... +55 °C, relative to the full scale value) < ± 0.2% (when the extended temperature range is used) |
|
Resolution |
12 bit |
|
Conversion time |
~ 250 µs |
|
Power supply for electronics |
via the E-bus |
|
Distributed Clocks |
yes |
|
Current consumption via Ebus |
typ. 140 mA |
|
Electrical isolation |
500 V (E-bus/field voltage) |
|
Bit width in process image |
4 x 16-bit AO output |
|
Configuration |
via TwinCAT System Manager |
|
Weight |
approx. 60 g |
|
Permissible ambient temperature range during operation |
-25 °C ... +60 °C (extended temperature range) |
|
Permissible ambient temperature range during storage |
-40 °C ... +85 °C |
|
Permissible relative humidity |
95%, no condensation |
|
Dimensions (W x H x D) |
approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) |
|
Mounting |
on 35 mm mounting rail conforms to EN 60715 |
|
Vibration/shock resistance |
conforms to EN 60068-2-6 / EN 60068-2-27, see also installation instructions for enhanced mechanical load capacity |
|
EMC immunity/emission |
conforms to EN 61000-6-2 / EN 61000-6-4 |
|
Protection class |
IP20 |
|
Installation position |
variable |
|
Approval |
CE, ATEX, cULus |





