DRV.INFO
Description
DRV.INFO returns general information about the drive.
Example
Advanced Kollmorgen Drive
----------------------------------------------------------------------
Drive model : AKD-P00306-NACC-0000
Drive type : Position Indexer
Continuous current : 3.000 Arms
Peak current: 9.000 Arms
Voltage : 120/240 VAC
Option Board : Not applicable
Product serial number: R-0939-00048
Hardware version : --
Mac address: 00-23-1B-00-50-F1
Processor ID: 0xE5040003
Firmware version: M_01-04-16-000_Z_2011-09-12_14-03-45_AP
Operational image : M_01-04-16-000_Z_2011-09-12_14-03-45_AP
Resident image : R_00-00-28-000
Revision : 19074
Source Location: local
FPGA"Field-Programmable Gate Array"
FPGA is a semiconductor device that can be configured by the customer or designer after manufacturing; hence the name "field-programmable" Version: FP0003_0103_00_00
Operational image : FP0003_0103_00_00
Resident image : FPB003_0100_00_00
Size: 1600
Control board serial number : 4-0921-00196
Part number : 0
Revision : 7
Board ID : Standard
Power board serial number : 4-0922-00156
Part number : 0
TCP/IP IP address : 169.254.250.241
Subnet mask : 255.255.0.0
Default gateway : 0.0.0.0
DHCP server : 0.0.0.0
Temporary fieldbus type : EtherCAT
FPGA size : 1600
PACMotion Servo DriveA servo drive is a special electric amplifier used to power electric servo motors. It monitors feedback signals from the motor and continually adjusts for deviation from expected behavior
----------------------------------------------------------------------
Drive model : AKD-P01206-NBEC-0411
Drive type : Position Indexer
Continuous current : 12.000 Arms
Peak current : 30.000 Arms
Voltage : 120/240 VAC
Option Board : Not applicable
Connectivity : EtherCAT
Product serial number : A-1234-56789
Hardware version : --
Mac address : 00-11-22-33-44-55
Processor ID : 0xE1234567
Firmware version : M_01-04-16-000_Z_2011-09-12_14-03-45_AP
Operational image : M_01-04-16-000_Z_2011-09-12_14-03-45_AP
Resident image : R_00-00-28-000
Revision : 19074
Source Location : local Firmware Build : Standard
FPGA Version : FP0003_0103_00_00
Operational image : FP0003_0103_00_00
Resident image : FPB003_0100_00_00
Size : 1600
Control board serial number : 0-1234-56789
Part number : 0
Revision : 7
Board ID : Standard
Power board serial number : 0-1234-56789
Part number : 0
TCP/IP IP address : 169.254.250.241
Subnet mask : 255.255.0.0
Default gateway : 0.0.0.0
DHCP server : 0.0.0.0
Temporary fieldbus type : EtherCAT
FPGA size : 1600
General Information
Type |
R/O Parameter |
Units |
N/A |
Range |
N/A |
Default Value |
N/A |
Data Type |
String |
Start Version |
M_01-00-00-000 |