What's Fixed in KAS v3.05
Defect | Description |
---|---|
BZ-10805 | Unable to set the user units for a PLCopenA vendor -and product- independent worldwide association active in Industrial Control and aiming at standardizing PLC file formats based on XML Axis to "Count 16bit" when it's assigned to the second axis on the AKD2G |
BZ-10786 | MC_GrpSetPos returns ErrorID=32 with Gantry kinematics |
BZ-10772 | Gantry Skew Robotics motion jump with circle move |
BZ-10760 | Rename program, followed by a variable rename in the same program, erases the program |
BZ-10753 | ESI cache cannot be updated when FIPS is Enabled |
BZ-10705 | A38/E30 with EtherCATEtherCAT is an open, high-performance Ethernet-based fieldbus system. The development goal of EtherCAT was to apply Ethernet to automation applications which require short data update times (also called cycle times) with low communication jitter (for synchronization purposes) and low hardware costs at 4kHz and large ASCII SDO commands (drv.helpall) |
BZ-10679 | KAS IDE"Integrated development environment" An integrated development environment is a type of computer software that assists computer programmers in developing software. IDEs normally consist of a source code editor, a compiler and/or interpreter, build-automation tools, and a debugger control panels are not fully updated with Dictionary view open |
BZ-10644 | Scaling with PipeNetwork Axis with defines is not possible |
BZ-10597 | PLCopen axes start in error state when drive has a fault |
BZ-10575 | PipeNetwork Trigger block does not support a non-modulo input |