AOUT.PSCALE
Description
AOUT.PSCALE is an analog position scale factor that scales the analog output (AOUT.VALUE ) for AOUT.MODE = 6, or 7 (actual position or position error) per 10 V of analog input or output.
General Information
|
Type |
NV Parameter |
|
Units |
Rotary: counts/V,rad/V, deg/V, 16-bit counts/V Linear: counts/V, mm/V, µm/V, 16-bit counts/V |
|
Range |
Rotary: 1 to 9,223,372,036,854,775 counts/V 0 to 13,493,026.816 rad/V 0 to 773,094,113.280 deg/V 0 to 140,737,488,355.327 16-bit counts/V Linear: 1 to 9,223,372,036,854,775 counts/V 0 to 2,147,483.648 mm/V 0 to 2,147,483,648.000 µm/V 0 to 140,737,488,355.327 16-bit counts/V |
|
Default Value |
Rotary: 1 counts/V 0 rad/V 0 deg/V 0 16-bit counts/V Linear: 1 counts/V 0 rad/V 0 deg/V 0 counts16 bit/V |
|
Data Type |
Float |
|
Start Version |
M_01-01-01-000 |
|
Index/Subindex |
Object Start Version |
|
|---|---|---|
|
/0 |
M_01-00-00-000 |
Related Topics