MOTOR.PITCH
Description
This parameter defines the pole-to-pair pitch for the linear motor in millimeters.
General Information
|
Type |
NV Parameter |
|
Units |
mm |
|
Range |
1 to 1000mm |
|
Default Value |
32mm |
|
Data Type |
Integer |
|
See Also |
N/A |
|
Start Version |
M_01-00-00-000 |
|
Index/Subindex |
Object Start Version |
|
|---|---|---|
|
/0 |
M_01-00-00-000 |
Related Topics