MLAddWriteOff1

Pipe Network motion icon

 FunctionClosed A function calculates a result according to the current value of its inputs. A function has no internal data and is not linked to declared instances. - Set the offset value of the first entry of the Adder block.

Inputs

Input

Data Type

Range

Unit

Default

Description

BlockID

DINT

-2147483648 to 2147483648

N/A

No default

ID number of an initiated Adder object.

InputID

LREAL

No range

N/A

No default

Desired new value for the Adder Object's Offset1.

Outputs

Adder Block Output = Ratio1*Input1 + Offset1 + Ratio2*Input2 + Offset2

Output

Data Type

Range

Unit

Default

Description

Default (.Q)

BOOL

N/A

N/A

N/A

Returns TRUE if the Offset value for input one is set.

See Function - General Rules for more information.

Remarks


  • Changes made to the Offset of an Adder block are executed immediately and can cause an axis position to jump.

  • Offset1 shifts the value of the first input to the block before its added to the second input.

MLAddWriteOff1

Figure 7-67: MLAddWriteOff1

FBD Language

MLAddWriteOff1: FBD example

FFLD Language

MLAddWriteOff1: LD example

ST Language

//Change the offset value of first entry to the Adder block to 10 
MLAddWriteOff1( PipeNetwork.MyAdder, 10 );

See Also