Configure a Third-party Drive
-
-
KAS has limited support for third-party drives that follows the CANopen DS-402 standard.
Restrictions
These restrictions apply when using a third-party drive:
- Only the Cyclic Synchronous Position mode (op-mode = 8) is supported.
- No other modes (e.g., velocity, torque, etc.) are supported.
- PDOs are not automatically selected.
- The initial selection of PDOs is determined by the ESI file.
- CoE Init Commands are not added automatically.
- Initial selection of Init Commands is determined by the ESI file.
- No third-party drive-specific I/O or configuration tabs are displayed.
- ESI files for third-party devices are not included in the KAS-IDE installation package.
Procedure
- Add the third-party drive to the EtherCAT network.
- In the KAS-IDE:
- Add the ESI file for the third-party drive.
- Scan the EtherCAT network to discover the devices.
The Discovered Devices and Modules dialog box opens. (Figure 1) - Click OK to save the changes or selections and close the dialog box.
The device is added to the project tree in the EtherCAT node.
Figure 1: Discovered Devices and Modules dialog box
- Optional: In the Project Explorer, right-click the new device node and select Rename.
The Rename dialog box opens.- In the Rename text box, enter a name for the device.
- Click OK to save the changes or selections and close the dialog box.
- In the Project Explorer, double-click the new device node.
The EtherCAT device configuration tab opens. (Figure 2) - Navigate to the PDO Selection/Mapping tab. (Figure 3)
- Verify these PDOs are present:
- Input (Tx) PDOs:
- Status Word: Index 0x6041, Subindex: 0 (zero)
- Position Actual Value: Index 0x6064, Subindex: 0 (zero)
- Output (Rx) PDOs:
- Modes of Operation: Index: 0x6060, Subindex: 0 (zero)
- Target Position: Index: 0x607A, Subindex: 0 (zero)
- Input (Tx) PDOs:
-
-
If the PDO Selection/Mapping tab does not include these PDOs by default, use the PDO Editor tab to included them.
- Navigate to the Distributed Clock tab and CoE Init Commands tab.
- Configure the drive as needed for the application.
Figure 2: EtherCAT device configuration tab
Figure 3: PDO Selection/Mapping tab







