DIO.POWERWEN
Description
DIO.POWERGWEN enables/disables Warning 2011 “No Power on 24V IO Rail”.
Versions
| Action | Version | Notes |
|---|---|---|
| Implemented | 02-14-03-000 |
General Information
| Type | Read/Write |
| Units | N/A |
| Range | 0 (disabled, 1 (enabled) |
| Default Value | 1 |
| Data Type | Integer |
|
Stored in Non-Volatile Memory |
Yes |
Variants Supported
All variants are supported