HMI - Graphic Operator Interface
-
-
Download the applicable documentation from here: KAS HMI Panel Downloads.
|
Description |
KVB |
|
|---|---|---|
|
Graphical Display 21.5" TFT LCD, Touchscreen |
v2.0 |
|
|
Graphical Display 15.4" TFT LCD, Touchscreen |
v2.0 |
|
|
Graphical Display 12.1" TFT LCD, Touchscreen |
v2.0 |
|
|
Graphical Display 5" TFT LCD, Touchscreen |
v2.20 |
|
|
Graphical Display 7" TFT LCD, Touchscreen |
v2.20 |
|
|
Graphical Display 12" TFT LCD, Touchscreen |
v2.20 |
|
|
Graphical Display 7" TFT LCD, Touchscreen |
v2.20 |