MOTOR.PITCH

Description

This parameter defines the pole-to-pair pitch for the linear motor in millimeters.

General Information

Type

NV Parameter

Units

mm

Range

1 to 1000 mm

Default Value

32 mm

Data Type

Integer

See Also

N/A

Start Version

M_01-00-00-000

Variant Supported
MKD EtherCAT Yes
AKD-N Yes
MKD-N Yes
MKD-C Yes
EtherCAT CoE and CANopen
Index/Subindex Object Start Version

50FBh/0

M_01-00-00-000

Related Topics

Motor View