MOTOR.R

Description

MOTOR.R sets the stator winding resistance phase-to-phase in ohms.

General Information

Type

NV Parameter

Units

Ω

Range

0.001 to 650 Ω

Default Value

10 Ω

Data Type

Float

See Also

N/A

Start Version

M_01-00-00-000

EtherCAT CoE and CANopen
Index/Subindex Object Start Version
3456h/0 M_01-00-00-000

Related Topics

"Motor View"