About the Parameter and Command Reference Guide
This reference guide provides descriptive information about each parameter and command used in the drive firmware. Parameters and commands are used to configure the drive or to return status information from the drive using the WorkBench terminal screen. The use of these parameters and commands to perform various drive functions is detailed in related sections of the AKD User Guide.
For each parameter or command, this reference guide presents the following tables of information, followed by a description of the command, examples, and links to related information in the User Guide, as appropriate.
| General Information | |
|---|---|
|
Type |
One of four types:
|
|
Description |
Brief description of the parameter or command and notes if the parameter or command is not active in all opmodes. |
|
Units |
Appropriate units |
|
Range |
Permissible range; multiple ranges are sometimes present. |
|
Default Value |
Determined at setup process time or motor ID; otherwise set to 0.010. |
|
Data Type |
Integer, Boolean, Float, or String |
|
See Also |
Links to related information such as other parameters, block diagrams, schematics, or other sections of the product manual. |
|
Start Version |
The minimum firmware version number required to use the parameter or command |
| Fieldbus | Index/Subindex | Object Start Version |
|---|---|---|
|
Fieldbus type, such as EtherCAT COE and CANopen or Modbus. |
Index/subindex values for the parameter or command. The index value may be linked to the Object Dictionary for each fieldbus, if the object dictionary contains more detailed information about the object. |
The minimum firmware version number required to use the fieldbus. |
Additional data types may include the following:
| Type | Description |
|---|---|
|
Error |
Illegal type=0 |
|
b |
Boolean |
|
U8 |
8 x unsigned numbers |
|
S8 |
8 x signed numbers |
|
U16 |
16 x unsigned numbers |
|
S16 |
16 x signed numbers |
|
U32 |
32 x unsigned numbers |
|
S32 |
32 x signed numbers |
|
U64 |
64 x unsigned numbers |
|
S64 |
64 x signed numbers |
Parameter and Command Naming Conventions
| Abbreviation | Term |
|---|---|
|
ACC |
Acceleration |
|
APP |
Apply |
|
CLR |
Clear |
|
CS |
Controlled Stop |
|
I |
Current |
|
D |
Current d-component |
|
DEC |
Deceleration |
|
DIR |
Direction |
|
DIS |
Disable |
|
DIST |
Distance |
|
EMUE |
Emulated encoder |
|
EN |
Enable |
|
ERR |
Error |
|
F |
Fault |
|
FB |
Feedback |
|
FF |
Feedforward |
|
K |
Gain |
|
INT |
Integrator |
|
LIM |
Limit |
|
L |
Loop |
|
MAX |
Maximum |
|
MIN |
Minimum |
|
N |
Negative |
|
NV |
Nonvolatile |
|
P |
Position, Proportional, Positive |
|
RLS |
Release |
|
R |
Resistance |
|
STATE |
Status, State, Stat |
|
THRESH |
Threshold |
|
T |
Time |
|
TMAX |
Timeout |
|
U |
User |
|
V |
Velocity, Volt |
|
W |
Warning |




