Fusing
External power supply and 24 V fusing
|
|
Non renewable cartridge fuses must be used with finger safe fuse holders according to IEC 60529.
|
UL/cUL cartridge fuses: Class J, 600 VAC 200 kA, time-delay. The fuse must be UL and cUL listed. The voltage rating of the external fuse(s) shall be at least equal to the mains voltage.
CE cartridge fuses: types gS(gRL) or gG, 400 V/500 V, time-delay
| Cartridge Fuses |
Ampere rating |
UL Region |
CE Region |
|---|---|---|---|
|
MKD-C003007-NAEC: |
60 A (Time-Delay) |
example Mersen: |
example Siba: |
|
MKD-C001007-CAEC: |
20 A (Time-Delay) |
example Mersen: |
example Siba: |
|
External 24 VDC supply fusing (FA1) |
40 A (Time-Delay) |
example Mersen: |
example Mersen: |
Ampere rating for operation with full application power. Low coincidence factor may allow reduction of fuse ampere rating.
External regen resistor fusing
|
Cartridge Fuses |
Ampere rating |
UL region |
CE Region |
|---|---|---|---|
|
Regen Resistor |
100A |
Eaton Bussmann |
Mersen |
DC-Bus link fusing
|
|
Non renewable cartridge fuses must be used with finger safe fuse holders according to IEC 60529. |
UL/cUL cartridge fuses: Class J, 600 VAC 200 kA, time-delay. The fuse must be UL and cUL listed.
CE cartridge fuses: types gS(gRL) or gG, 400 V/500 V, time-delay
| Cartridge Fuses |
Ampere rating |
UL Region |
CE Region |
|---|---|---|---|
|
DC-Bus link fusing (FD1/2) |
50 A (Time-Delay) |
Eaton Bussmann: |
Siba |
|
Supercap fusing (FD1/2) |
max. 32 A |
Mersen: HP10M25 (25 A) or HP10M30 (30 A) or |
|




