Cables
Overview
Quality: z= S (static), I (intermediate to 100 m/min, 1G), D (dynamic up to 300 m/min, 2.5G)
Order codes to be followed by length definition.
Hybrid String cables
|
Device |
Description |
Device |
Order code |
|---|---|---|---|
|
MKD-C |
String cable |
AKD-N |
MKC-HYB-z-AKN |
|
AKD-N |
String cable |
AKD-N |
AKN-HYB-z-AKN |
Hybrid Motor Cables
|
Drive |
Description |
Motor |
Order code |
|---|---|---|---|
|
MKD-N 6A/12A |
Power, Brake, SFD3 or DSL, 1.5 mm² |
AKM |
MKN-GE4-z-M23 |
|
MKD-N 6A/12A |
Power, Brake, SFD3 or DSL, 2.5 mm² |
AKM |
MKN-GE5-z-M23 |
|
MKD-N 24A |
Power, Brake, SFD3 or DSL, 4 mm² |
AKM |
MKH-GE6-z-M23 |
|
AKD-N |
Power, Brake, SFD3 or DSL, 1.5 mm² |
AKM |
CCJNA2-015 |
|
AKD-N |
Power, Brake, SFD3 or DSL, 2.5 mm² |
AKM |
CCJNA2-025 |
Motor Power Cables
|
Drive |
Description |
Motor |
Order code |
|---|---|---|---|
|
MKD-N 6A / 12A |
Power, 1.5 mm² |
AKM |
MKN-N15-z-M23 |
|
MKD-N 6A / 12A |
Power, Brake, 1.5 mm² |
AKM |
MKN-B15-z-M23 |
|
MKD-N 6A / 12A |
Power, 2.5 mm² |
AKM |
MKN-N25-z-M23 |
|
MKD-N 6A / 12A |
Power, Brake, 2.5 mm² |
AKM |
MKN-B25-z-M23 |
|
MKD-N 24A |
Power, 4 mm² |
AKM |
MKH-N40-z-M23 |
|
MKD-N 24A |
Power, Brake, 4 mm² |
AKM |
MKH-B40-z-M23 |
|
MKD-N 24A |
Power, 4 mm² |
AKM |
MKH-N40-z-M40 |
|
MKD-N 24A |
Power, Brake, 4 mm² |
AKM |
MKH-B40-z-M40 |
|
MKD-N 24A |
Power, 6 mm² |
AKM |
MKH-N60-z-M40 |
|
MKD-N 24A |
Power, Brake, 6 mm² |
AKM |
MKH-B60-z-M40 |
|
MKD-N48A |
Power, 10 mm² |
AKM |
MKH-10N-z-M40 |
|
MKD-N 48A |
Power, Brake, 10 mm² |
AKM |
MKH-10B-z-M40 |
|
MKD-N 48A |
Power, 16 mm² |
AKM |
MKH-16N-z-M40 |
|
MKD-N 48A |
Power, Brake, 16 mm² |
AKM |
MKH-16B-z-M40 |
|
AKD-N |
Power, 1.5 mm² |
AKM |
CM0NA2-015 |
|
AKD-N |
Power, Brake, 1.5 mm² |
AKM |
CM1NA2-015 |
|
AKD-N |
Power, 2.5 mm² |
AKM |
CM0NA2-025 |
|
AKD-N |
Power, Brake, 2.5 mm² |
AKM |
CM1NA2-025 |
Motor Feedback Cables
|
Drive |
Description |
Motor |
Order code |
|---|---|---|---|
|
MKD-N |
Enc.+Hall, Comcoder |
AKM |
AK7-AQB-z |
|
MKD-N |
EnDat 2.2, BiSS C |
AKM |
AK7-END-z |
|
MKD-N |
EnDat 2.1, BiSS B |
AKM |
AK7-END-z |
|
MKD-N |
SFD |
AKM |
AK7-SFD-z |
|
AKD-N |
Enc.+Hall, Comcoder |
AKM |
CFCNA2-002 |
|
AKD-N |
EnDat 2.2, BiSS C |
AKM |
CFxNA2-002 |
|
AKD-N |
EnDat 2.1, BiSS B |
AKM |
CFDNA2-002 |
|
AKD-N |
SFD |
AKM |
CFSNA2-002 |
EtherCAT cables
|
Device |
Description |
Device |
Order code |
|---|---|---|---|
|
EtherCAT Master |
Master cable |
MKD-C X10 |
Standard, Cat.6 |
|
EtherCAT MKD-C X11 |
Module cable |
MKD-N X27 |
Standard, Cat.6 |
|
EtherCAT MKD-N X28 |
Module cable |
MKD-N X27 |
Standard, Cat.6 |
|
MKD-C X21A |
Communication Adapter String 2 |
MKD-N X27 |
MKC-ETH-S-RJ4 |




