COB-ID Sync
Index.Sub | 1005.0H |
Data Type | Unsigned32 |
Access | Read Only |
PDO Mappable | No |
Unit | -- |
Range |
-- |
Default Value | 80h |
Store Supported | -- |
Description | This object defines the COB-ID of Synchronization Object (SYNC (Synchronization Message) ). |
Notes |
This object is not available in EtherCAT fieldbus. |