Error register

Index.Sub 1001.0H
Data Type Unsigned8
Access Read Only
PDO Mappable No
Unit --

Range

--
Default Value 0
Store Supported No
Description

This object is an error register for the drive. More than one bit at time could be set to 1, meaning that more than one fault is active. Bit0 is set to 1 if one or more faults are active, is reset to 0 if all faults are cleared. See Emergency Telegram (EMCY)  for more details.

Bit   Description  

0

M

Generic error

1

O

Current

2

O

Voltage

3

O

Temperature

4

O

Communication error

5

O

Device profile specific

6

O

Reserved (always 0)

(always 0)

7

O

Manufacturer specific

Notes

--