Feed_Constant (Feed)
Index.Sub | 6092.1H |
Data Type | Unsigned32 |
Access | Read |
PDO Mappable | RX_DO (1) |
Unit | User-defined position unit |
Range |
1 to 4294967295 |
Default Value | 200 |
Store Supported | Yes |
Description |
This object is used to calculate the ratio of Feed (given in user-defined position units) per Driving Shaft revolutions :
|
Notes |
|