Homing speeds (number of entries)
Index.Sub | 6099.0H |
Data Type | Unsigned8 |
Access | Read Only |
PDO Mappable | No |
Unit | -- |
Range |
2 |
Default Value | 2 |
Store Supported | No |
Description | Highest sub-index supported |
Notes |
See Homing mode (hm). |