Modes of operation display

Index.Sub  6061.0H
Data Type Integer8
Access Read Only
PDO Mappable TX_PDO (1)
Unit --

Range

9
Default Value No
Store Supported No
Description

This parameter shows the current mode of operation. The meaning of the returned value corresponds to that of the modes of operation Modes of operation6060.0H).

Value

Description

-1

Feedback Sensor Calibration mode (fsc)(3)

1

Profile Position Mode (pp)

2

Velocity Mode (vl)

3

Profile Velocity mode (pv)

4

Profile Torque mode (tq)(2)

6

Homing mode (hm)

7

Interpolated Position Mode (ip)

8

Cyclic Synchronous Position mode (csp)

9

Cyclic Synchronous Velocity mode (csv)

10

Cyclic Synchronous Torque (cst)(2)

Notes

(1) available with firmware V00r74 or superior.

(2) available with firmware V03r03 or superior.

(3) available with firmware V03r21 or superior.