Modes of operation

Index.Sub  6060.0H
Data Type Integer8
Access Read/Write
PDO Mappable RX_PDO (1)
Unit --

Range

9
Default Value No
Store Supported No
Description

This parameter switches the currently chosen operation mode. A read of modes of operation shows only the value of modes of operation. The current mode of the drive is reflected in the object modes of operation display.

Value

Description

-1

Feedback Sensor Calibration mode (fsc)(3)

1

Profile Position Mode (pp)

2

Velocity Mode (vl)

3

Profile Velocity mode (pv)

4

Profile Torque mode (tq)(2)

6

Homing mode (hm)

7

Interpolated Position Mode (ip)

8

Cyclic Synchronous Position mode (csp)

9

Cyclic Synchronous Velocity mode (csv)

10

Cyclic Synchronous Torque (cst)(2)

Notes

(1) available with firmware V00r74 or superior.

(2) available with firmware V03r03 or superior.

(3) available with firmware V03r21 or superior.