Motor_Factor (Highest sub-index supported)
| Index.Sub | 2013.0H |
| Data Type | Unsigned8 |
| Access | Read Only |
| PDO Mappable | No |
| Unit | -- |
|
Range |
4 |
| Default Value | 4 |
| Store Supported | No |
| Description | Highest sub-index supported |
|
Notes |
|





