Motor_Factor (Velocity_Factor_Numerator)
Index.Sub | 2013.1H |
Data Type | Unsigned32 |
Access | Read/Write |
PDO Mappable | No |
Unit | -- |
Range |
1 to 4294967295 |
Default Value | 1 |
Store Supported | Yes |
Description |
This object defines the numerator of the ratio for velocity factor used to convert user-defined velocity unit to internal velocity unit and vice versa.
The internal velocity unit is Hz (Inc/s). |
Notes |
|