Sensor_selection_code
Data Type:Integer16
Access:rw
PDO Mapping:no
Unit: --
Range: --
Default Value: -1
Store Supported: Yes (1)
Description: This object defines if Position and Velocity values are related or not to an Feedback Sensor :
0 → Encoder#0 [Incremental Encoder]
-1 → Open Loop = No Encoder (theoretical Position and Velocity)
Closed Loop = Feedback Sensor Type (Feedback_Settings , bit8÷bit11)
-2 → Encoder#1 [Incremental Encoder]
-3 → Encoder (BiSS) [Absolute Encoder multi turn BiSS] (1)
Notes:
- (1) available with firmware V01r36 or superior.
- See §3.2
- Refer to the hardware manual for connections