Touch_Probe2_Filter

Index.Sub 2083.0H
Data Type Unsigned32
Access Read/Write
PDO Mappable No
Unit microseconds (ms)

Range

0 ÷ FFFFFFFFH
Default Value 00080008H
Store Supported Yes (1)
Description

This object is used to set the filters value of Touch Probe2 digital input.

Touch Probe 2 Filter

 

(Digital Input High Level)

(Digital Input Low Level)

Bit 31÷16

Bit 15÷0

Range

0÷65535

0÷65535

Default Value

8

8

Notes

(1) ‘Store supported’ is available with firmware V01r36 or superior.